Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4771CZ16

VGA/video interface with integrated buffers, ESD protection and integrated termination resistors

The IP4770CZ16, IP4771CZ16, IP4772CZ16 is connected between the VGA/DVI interface and the video graphics controller and includes level shifting for the DDC signals, buffering for the SYNC lines as well as high-level ESD protection diodes for the RGB signal lines.

The level shifting functions are required when the DDC controller operates at a lower supply voltage than the monitor. To use this level shifting function the gates of the two N-channel MOSFETs have to be connected to the supply rail of the DDC transceivers.

Buffering for the SYNC signals is provided by two non-inverting buffers, which accept TTL input levels and convert these to CMOS compliant output levels between pins VCC(SYNC) and GND.

The IP4770CZ16 and IP4771CZ16 contain the formerly external termination resistors, which are typically required for the HSYNC and VSYNC lines of the video interface:

  • IP4770CZ16: Rsync = 55 Ω
  • IP4771CZ16: Rsync = 65 Ω
  • IP4772CZ16: Rsync = 10 Ω to allow termination of the SYNC lines

All RGB I/Os are protected by a special diode configuration offering a low line capacitance of 4 pF (maximum) only to provide protection to downstream components for ESD voltages as high as ±8 kV contact discharge according to IEC 61000-4-2, level 4 standard.

This product has been discontinued

Features and benefits

  • Integrated high-level ESD protection, buffering, SYNC signal impedance matching and level shifting
  • Terminal connections with integrated rail-to-rail clamping diodes with downstream ESD protection of ±8 kV according to IEC 61000-4-2, level 4 standard
  • Backflow protection on DDC lines
  • Drivers for HSYNC and VSYNC lines
  • Bidirectional level shifting N-channel FETs available for DDC clock and DDC data channels
  • Integrated impedance matching resistors on SYNC lines
  • Line capacitance < 4 pF per channel
  • Lead-free package and RoHS compliant

Applications

  • To terminate and to buffer channels, to reduce EMI/RFI and to provide downstream ESD protection for:
    • VGA interfaces including DDC channels
    • Desktop and notebooks PCs
    • Graphics cards
    • Set-top boxes

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
IP4771CZ16 IP4771CZ16,118
(934059299118)
Obsolete 4771 DBSN + ASID uDyww SOT519-1
SSOP16
(SOT519-1)
SOT519-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
SOT519-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
IP4771CZ16 IP4771CZ16,118 IP4771CZ16 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT519-1 3D model for products with SOT519-1 package Design support 2023-02-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT519-1 plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body Package information 2022-06-20
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT519-1 3D model for products with SOT519-1 package Design support 2023-02-07

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.