Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4774CZ14

VGA interface with integrated h-sync buffer, ESD protection and termination resistor

The IP4774CZ14 is a VGA or DVI-I interface intended for connection between a video transmitter such as a PC graphics card and a VGA or DVI-I receiver, such as a PC monitor. The IP4774CZ14 has ESD protection for the DDC lines, ESD protection plus buffering for the h-sync line, and high-level ESD protection diodes for the RGB video signal lines.

The h-sync signal is buffered by a non-inverting buffer which can accept TTL-level input. The buffer convert TTL-level input to CMOS-level output which swings between VCC(SYNC) and GND.

An external termination resistor can be added to achieve the desired termination, which is typically required for the h-sync line of the video interface.

The IP4774CZ14 has a typical output resistance (RO) of 10 Ω

This product has been discontinued

Features and benefits

  • Integrated high-level ESD protection, buffering, sync-signal impedance matching
  • All pin connections have integrated rail-to-rail clamping diodes providing downstream ESD protection of +-8 kV according to IEC 61000-4-2, level 4
  • Driver for h-sync line
  • Line capacitance < 4 pF per channel

Applications

Buffer and terminating channels, reduce EMI/RFI and provide downstream ESD protection for:

  • VGA interfaces including DDC channels
  • Desktop and notebook PCs, LCD TVs and PC monitors
  • Graphics cards
  • Set-top boxes
  • Game consoles
  • DVD players

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
IP4774CZ14 IP4774CZ14,118
(934061922118)
Obsolete 4774 DBSN + ASID DuDYYWW SOT337-1
SSOP14
(SOT337-1)
SOT337-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
SOT337-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
IP4774CZ14 IP4774CZ14,118 IP4774CZ14 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-06-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SSOP14_SOT337-1_mk plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
SOT337-1 plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.