Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4777CZ38

IP4777CZ38 End of life

DVI and HDMI interface ESD protection, DDC buffering, hot plug control and backdrive protection

The IP4777CZ38 is designed for HDMI transmitter host interface protection. The IP4777CZ38 includes DDC buffering and decoupling, hot plug detect, backdrive protection, CEC slew rate control, and high-level ESD protection diodes for the TMDS lines.

The DDC lines use a new buffering concept which decouples the internal capacitive load from the external capacitive load. This allows greater design flexibility of the DDC lines with respect to the maximum load of 50 pF specified in the HDMI 1.3 specification. This buffering also boosts the DDC signals, allowing the use of longer HDMI cables having a higher capacitive load than 700 pF. The CEC slew rate limiter prevents ringing on the CEC line. The internal hot plug detect module simplifies the application of the HDMI transmitter to control the hot plug signal.

The DDC, hot plug and CEC lines are backdrive protected to guarantee HDMI interface signals are not pulled down if the system is powered down or enters standby mode.

All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of 0.7 pF only (to ground) and 0.05 pF between the TMDS pairs. These diodes provide protection to components downstream from ESD voltages of up to ±8 kV contact in accordance with the IEC 61000-4-2, level 4 standard.

  • Product details
  • Documentation
  • Support
  • Interactive datasheet

Product details

Features and benefits

  • HDMI 1.3 compliant
  • Pb-free and RoHS compliant; Dark Green
  • Robust ESD protection without degradation after several ESD strikes
  • Low leakage even after several hundred ESD discharges
  • Very high diode switching speed (ns) and low line capacitance of 0.7 pF to ground and 0.05 pF between channel can ensure signal integrity
  • DDC capacitive decoupling between system side and HDMI connector side and buffering to drive cable with high capacitive load (> 700 pF)
  • Hot plug detect module
  • CEC ringing prevention by slew rate limiter
  • All TMDS lines with integrated rail-to-rail clamping diodes with downstream ESD protection of ±8 kV in accordance with IEC 61000-4-2, level 4 standard
  • Matched 0.5 mm trace spacing
  • Highest integration in a small footprint, PCB-level, optimized RF routing, 38-pin TSSOP lead-free package

Applications

  • The IP4777CZ38 can be used for a wide range of HDMI source devices, consumer and computing electronics e.g.:
    • SD and HD DVD player
    • Set-top box
    • PC graphic card
    • Game console
    • HDMI picture performance quality enhancer module

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive datasheet

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive datasheet