Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

MMBZ15VA-T

Low capacitance unidirectional double ESD protection diode

Unidirectional double ElectroStatic Discharge (ESD) protection diode in a common anode configuration, encapsulated in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package. The device is designed for ESD and transient overvoltage protection of up to two signal lines.

Features and benefits

  • Unidirectional ESD protection of two lines

  • Bidirectional ESD protection of one line

  • Very low diode capacitance: Cd ≤ 42 pF

  • Reverse stand-off voltage: VRWM = 12 V

  • Low clamping voltage: VCL = 24 V typ. at IPP = 6 A

  • ESD protection up to 30 kV (IEC 61000-4-2)

  • Ultra low leakage current: IRM < 1 nA

Applications

  • Computers and peripherals

  • Audio and video equipment

  • Cellular handsets and accessories

  • Portable electronics

Parametrics

Type number Package name
MMBZ15VA‑T SOT23

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
MMBZ15VA‑T MMBZ15VA‑TR
(934663241215)
Active 8E% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
MMBZ15VA‑T MMBZ15VA‑TR MMBZ15VA-T rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
MMBZ15VA-T Low capacitance unidirectional double ESD protection diode Data sheet 2026-02-20
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
MMBZ15VA-T_Nexperia_Product_Reliability MMBZ15VA-T Nexperia Product Reliability Quality document 2025-05-30
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
MMBZ15VA‑T MMBZ15VA‑TR 934663241215 Active SOT23_215 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
MMBZ15VA-T MMBZ15VA-TR 934663241215 SOT23 Order product