Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN74F00D
Quad 2-input NAND gate
The 74F00 is a quad 2-input NAND gate.
Features and benefits
- Supply voltage range from 4.5 V to 5.5 V
- Direct interface with TTL levels
- Specified from 0 °C to 70 °C
Applications
Parametrics
| Type number | Package name |
|---|---|
| N74F00D | SO14 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| N74F00D | N74F00D,623 (933739300623) |
Obsolete | 74F00D Standard Procedure Standard Procedure |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| N74F00D/CD6275,118 (935025250118) |
Obsolete | SOT108-1_118 | |||||
| N74F00D/CD6559,118 (935114970118) |
Obsolete | SOT108-1_118 | |||||
| N74F00D/0001,118 (935243650118) |
Obsolete | SOT108-1_118 | |||||
| N74F00D/G,118 (935276819118) |
Obsolete | 74F00D Standard Procedure Standard Procedure | SOT108-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74F00 | Quad 2-input NAND gate | Data sheet | 1990-10-03 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.