Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NCA6416BY-Q100

NCA6416BY-Q100

Low-voltage translating 16-bit I²C-bus/SMBus I/O expander

The NCA6416-Q100 is a versatile 16-bit general-purpose I/O expander designed for microcontrollers that need additional I/O pins. It communicates via an I²C-bus interface, making it ideal for applications with minimal space and wiring, such as battery-powered devices using sensors, keypads, push buttons or LED control for managing LED brightness.

Nexperia's I/O expanders feature a dual power supply architecture with two inputs: VCCI and VCCP. This design enables seamless level translation, supporting mixed-voltage environments. VCCI powers the I²C interface and must be connected to the same voltage as the host microcontroller's I²C bus (SDA/SCL), which can range from 1.65 V to 5.5 V. VCCP powers the internal core and the I/O pins on Port P, defining the voltage level for the connected peripherals. This allows a low-voltage microcontroller to interface with higher-voltage peripherals without additional external circuitry.

The NCA6416-Q100 contains four pairs of 8-bit registers: Configuration, Input, Output, and Polarity Inversion. By default, all I/O pins are configured as inputs at power-on. A system controller can dynamically reconfigure these pins as inputs or outputs by writing to the Configuration register. The Input and Output registers store the current state of each pin. The Polarity Inversion register allows to invert the polarity of the input pins, which can simplify logic in system by eliminating the need for external gates.

The device has an open-drain INT output that triggers when an input pin changes state. This interrupt can be connected to a microcontroller's interrupt pin, allowing the NCA6416-Q100 to notify the host of a change without the need for constant polling over the I²C bus. This feature makes the NCA6416-Q100 an efficient and passive I²C target device. To recover from errors like I²C time-outs, a system controller can drive the RESET input low. This resets all registers to their default state and reinitializes the I²C/SMBus interface without requiring a power cycle. A hardware ADDR pin allows to program the device's I²C address, making it possible to use up to two NCA6416-Q100 devices on a single bus. In addition, each output pin on Port P can sink up to 25 mA, making it suitable for directly driving low-current loads like LEDs.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • I²C-bus to parallel port expander

  • Supply voltage range of 1.65 V to 5.5 V

  • Allows bidirectional voltage-level translation and GPIO expansion between:

    • 1.8 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

    • 2.5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

    • 3.3 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

    • 5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

  • Low standby current consumption:

    • 1.5 μA typical at 5 V VCC

    • 1.0 μA typical at 3.3 V VCC

  • Schmitt-trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs

    • Vhys = 0.18 V (typical) at 1.8 V

    • Vhys = 0.25 V (typical) at 2.5 V

    • Vhys = 0.33 V (typical) at 3.3 V

    • Vhys = 0.5 V (typical) at 5 V

  • 5 V tolerant I/O ports

  • Active LOW reset input (RESET)

  • Open-drain active LOW interrupt output (INT)

  • 400 kHz Fast-mode I²C-bus

  • Input/Output Configuration register

  • Polarity Inversion register

  • Internal power-on reset

  • Glitch free power-up

  • No power up sequence required

  • Partial power down supported

  • Noise filter on SCL/SDA inputs

  • Latched outputs with 25 mA drive maximum capability for directly driving LEDs

  • Latch-up performance exceeds 100 mA per JESD 78, Class II

  • Packages offered: TSSOP24, HWQFN24

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet