Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NCA6416PW

Low-voltage translating 16-bit I²C-bus/SMBus I/O expander

The NCA6416-Q100 is a versatile 16-bit general-purpose I‌‌/‌‌O expander designed for microcontrollers that need additional I/O pins. It communicates via an I²C-bus interface, making it ideal for applications with minimal space and wiring, such as battery-powered devices using sensors, keypads, push buttons or LED control for managing LED brightness.

Nexperia's I/O expanders feature a dual power supply architecture with two inputs: VCCI and VCCP. This design enables seamless level translation, supporting mixed-voltage environments. VCCI powers the I²C interface and must be connected to the same voltage as the host microcontroller's I²C bus (SDA/SCL), which can range from 1.65 V to 5.5 V. VCCP powers the internal core and the I/O pins on Port P, defining the voltage level for the connected peripherals. This allows a low-voltage microcontroller to interface with higher-voltage peripherals without additional external circuitry.

The NCA6416-Q100 contains four pairs of 8-bit registers: Configuration, Input, Output, and Polarity Inversion. By default, all I/O pins are configured as inputs at power-on. A system controller can dynamically reconfigure these pins as inputs or outputs by writing to the Configuration register. The Input and Output registers store the current state of each pin. The Polarity Inversion register allows to invert the polarity of the input pins, which can simplify logic in system by eliminating the need for external gates.

The device has an open-drain INT output that triggers when an input pin changes state. This interrupt can be connected to a microcontroller's interrupt pin, allowing the NCA6416-Q100 to notify the host of a change without the need for constant polling over the I²C bus. This feature makes the NCA6416-Q100 an efficient and passive I²C target device.

To recover from errors like I²C time-outs, a system controller can drive the RESET input low. This resets all registers to their default state and reinitializes the I²C/SMBus interface without requiring a power cycle.

A hardware ADDR pin allows to program the device's I²C address, making it possible to use up to two NCA6416-Q100 devices on a single bus.

In addition, each output pin on Port P can sink up to 25 mA, making it suitable for directly driving low-current loads like LEDs.

Features and benefits

  • I²C-bus to parallel port expander

  • Supply voltage range of 1.65 V to 5.5 V

  • Allows bidirectional voltage-level translation and GPIO expansion between:

    • 1.8 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

    • 2.5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

    • 3.3 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

    • 5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P

  • Low standby current consumption:

    • 1.5 μA typical at 5 V VCC

    • 1.0 μA typical at 3.3 V VCC

  • Schmitt-trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs

    • Vhys = 0.18 V (typical) at 1.8 V

    • Vhys = 0.25 V (typical) at 2.5 V

    • Vhys = 0.33 V (typical) at 3.3 V

    • Vhys = 0.5 V (typical) at 5 V

  • 5 V tolerant I/O ports

  • Active LOW reset input (RESET)

  • Open-drain active LOW interrupt output (INT)

  • 400 kHz Fast-mode I²C-bus

  • Input/Output Configuration register

  • Polarity Inversion register

  • Internal power-on reset

  • Glitch free power-up

  • No power up sequence required

  • Partial power down supported

  • Noise filter on SCL/SDA inputs

  • Latched outputs with 25 mA drive maximum capability for directly driving LEDs

  • Latch-up performance exceeds 100 mA per JESD 78, Class II

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Packages offered: TSSOP24, HWQFN24

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) VCC(B) (V) Logic switching levels Power dissipation considerations Tamb (°C) Package name
NCA6416PW 1.65 - 5.5 1.65 - 5.5 CMOS low -40~85 TSSOP24

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NCA6416PW NCA6416PWJ
(935691815118)
Active NCA6416 SOT355-1
TSSOP24
(SOT355-1)
SOT355-1 SSOP-TSSOP-VSO-WAVE
SOT355-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NCA6416PW NCA6416PWJ NCA6416PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
NCA6416 Low-voltage translating 16-bit I²C-bus/SMBus I/O expander Data sheet 2025-08-20
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT355-1 3D model for products with SOT355-1 package Design support 2020-01-22
nca6416 NCA6416 IBIS model IBIS model 2026-01-17
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
NEVB-NCA6416_quick-start Quick start guide NEVB-NCA6416 evaluation board Other type 2026-01-30
SOT355-1 plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body Package information 2024-11-15
SOT355-1_118 TSSOP24; Reel pack for SMD 13''; Q1/T1 product orientation Packing information 2020-04-21
UM90077 NEVB-NCA6416 Low-voltage translating 16-bit I²C-bus/SMBus I/O expander evaluation board User manual 2026-01-30
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
nca6416 NCA6416 IBIS model IBIS model 2026-01-17
SOT355-1 3D model for products with SOT355-1 package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NCA6416PW NCA6416PWJ 935691815118 Active SOT355-1_118 2,500

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NCA6416PW NCA6416PWJ 935691815118 SOT355-1 Order product