Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NCA9534PW-Q100 | NCA9534PW-Q100J | 935692365118 | SOT403-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, weak pull-up
The NCA9534-Q100 is an 8-bit bidirectional I/O expander compliant with I²C and SMBus protocols, operating over a wide supply range of 1.65 V to 5.5 V. It enables remote GPIO expansion for microcontroller-based systems via a standard two-wire interface (SCL/SDA), supporting clock frequencies up to 1 MHz (Fast-Mode Plus). Key performance features include high output drive capability, 5 V-tolerant I/O pins for mixed-voltage interfacing, reduced supply current, individual I/O direction configuration and compact TSSOP16 package.
I/O expanders such as the NCA9534-Q100 provide an efficient, low-overhead solution for extending microcontroller GPIO resources in applications requiring additional digital interfaces, including user interface (LEDs, push-buttons, switches), sensing and monitoring (sensor inputs, peripheral status), power and control (relays, fan control and peripheral enable/ disable), industrial automation (PLC expansion, motor drivers), automotive systems (ECU controls, dashboard indicators), consumer electronics (wearables, remotes and tablets) and medical devices (monitoring interface, alarms).
The NCA9534-Q100 device incorporates four 8-bit registers accessible via the I²C/SMBus interface: Configuration register (defines each I/O pin as input or output), Input Port register (reflects the real-time logic state of the I/O pins when configured as inputs), Output Port register (stores the drive state for pins configured as outputs in push-pull operation), and Polarity Inversion register (enables optional logic inversion of the Input Port register values for active-high or active-low operation).
The system controller configures I/O direction by writing to the Configuration register. Input data is latched into the Input Port register and may be read at any time. Output data is driven according to the contents of the Output Port register. Polarity inversion, when enabled, inverts the logical sense of the Input Port register without affecting the physical pin state.
An active-low, open-drain interrupt (INT) output asserts when any input pin differs from its corresponding bit in the Input Port register. This change-on-state detection minimizes host polling and supports event-driven system architecture. The INT signal is de-asserted upon a read of the Input Port register that captures the current pin states. Integrated power on reset (POR circuitry initializes all registers to their default states and resets the internal state machine), resetting the IC through dynamic power sequencing in case of bus stuck. Three hardware address pins (A0, A1, A2) allow the configuration of up to eight NCA9534-Q100 devices to coexist on the same I²C/SMBus segment without address conflicts.
The NCA9534-Q100 is fully qualified to the AEC-Q100 Grade 1 standard (-40 °C to +125 °C ambient operation) and is explicitly designed and validated for deployment in automotive electronics, including body control modules, infotainment systems, and advanced driver-assistance systems (ADAS) peripherals.
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Operating power supply voltage range of 1.65 V to 5.5 V
5 V tolerant I/Os
Polarity Inversion register
Active LOW open-drain interrupt output (INT)
Low standby current
Noise filter on SCL/SDA inputs
No glitch on power-up
Internal power-on reset
8 I/O pins which default to 8 inputs
0 Hz to 1 MHz clock frequency Fast-mode Plus I²C-bus
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
Package offered: SOT403-1 (TSSOP16)
| Type number | VCC (V) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
|---|---|---|---|---|---|
| NCA9534PW‑Q100 | 1.65 - 5.5 | CMOS | low | -40~125 | TSSOP16 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NCA9534PW‑Q100 | NCA9534PW‑Q100J (935692365118) |
Samples available / Development | NCA9534 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NCA9534PW‑Q100 | NCA9534PW‑Q100J | NCA9534PW-Q100 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NCA9534_Q100 | Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt and configurable registers | Data sheet | 2026-03-04 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| nca9534 | NCA9534 IBIS model | IBIS model | 2026-03-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SOT403-1_118 | TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.