Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors | 
|---|---|---|---|---|
| NEX10001UB | NEX10001UBZ | 935691784336 | SOT8054-1 | Order product | 
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information260 mA dual output LCD bias power supply
The NEX10001 is a power supply IC providing programmable positive and negative output voltages for TFT-LCD panels. The device features an integrated boost converter, LDO regulator and a negative charge pump. The device requires only a single inductor allowing for a small Bill-Of-Material and the smallest PCB area.
The NEX10001 has an input voltage range of 2.7 V to 5 V and can operate from single-cell Li-ion, Ni-Li and Li-Polymer batteries. It can supply up to 260 mA output current. The NEX10001 has excellent line transient and load transient responses.
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
Specified from -40 °C to +85 °C
Smart phone TFT-LCD
Tablet TFT-LCD
| 
 | 
VPOS = 5.4 V; VNEG = -5.4 V
(1) VIN = 3.7 V
(2) VIN = 4.5 V
Figure 2. Efficiency versus output current (I O)| Model Name | Description | 
|---|---|
| 
 | 
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| NEX10001UB | NEX10001UBZ (935691784336)  | 
Active | NX01A | 
 
WLCSP15 (SOT8054-1)  | 
SOT8054-1 | SOT8054-1_336 | 
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| NEX10001UB | NEX10001UBZ | NEX10001UB | 
 | 
 | 
| File name | Title | Type | Date | 
|---|---|---|---|
| NEX10001UB | 260 mA dual output LCD bias power supply | Data sheet | 2025-08-07 | 
| aaa-037400 | NEX10001 | Application diagram | 2023-11-21 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| aaa-037091 | NEX10001 | Generated graph | 2023-11-21 | 
| nexperia_document_leaflet_LCD_bias | NEX10000/1 2.7 to 5 V LCD bias power supply IC for smartphones and tablets | Leaflet | 2024-01-05 | 
| nexperia_document_leaflet_LCD_bias_CN | 适用于智能手机和平板电脑的 NEX10000/1 2.7~5 V LCD偏压电源IC | Leaflet | 2024-01-11 | 
| SOT8054-1 | wafer level chip-scale package; 15 bumps; 1.16 × 1.96 × 0.62 mm body | Package information | 2023-06-15 | 
| SOT8054-1_336 | WLCSP15; Reel dry pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2023-05-29 | 
| UM90019 | Dual output LCD bias power supply evaluation module | User manual | 2024-01-24 | 
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Model Name | Description | 
|---|---|
| 
 | 
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online | 
|---|---|---|---|---|---|---|
| NEX10001UB | NEX10001UBZ | 935691784336 | Active | SOT8054-1_336 | 3,000 | 
 | 
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.