Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX90240BPA-Q100 | NEX90240BPA-Q100F | 935692665135 | SOT8062-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information400 mA, 40 V, ultra-low Iq (5.3 mA), low-dropout voltage regulator
The NEX90240-Q100 device is a low-dropout (LDO) linear regulator designed for applications with input voltages of up to 40 V. It features a typical quiescent current (Iq) of only 5.3 μA at light load and a typical shutdown current (Isd) of 300 nA when disabled. This makes the device ideal for powering always-on components, such as microcontroller units (MCUs) and Controller Area Network (CAN) or Local Interconnect Network (LIN) transceivers in standby or CAN-wake systems.
In battery-powered automotive applications, low Iq and Isd are critical for saving energy and extending battery life. Always-on systems require ultra-low Iq across an extended temperature range to ensure sustained operation when the vehicle ignition is off.
In CAN-wake systems or certain sleep modes, maintaining an ultra-low Isd is essential to minimize battery consumption even when the system is in sleep or disabled mode.
The device features integrated protections for short circuit, over-current, and thermal shutdown. It operates within an ambient temperature range of -40 °C to 125 °C and a junction temperature range of -40 °C to 150 °C.
Additionally, this device is available in an enhanced thermal package, HTSSOP8.
| Part number | Package | Body size (nom) | |
|---|---|---|---|
NEX90240-Q100 | HTSSOP8 | 3.0 mm x 3.0 mm |
Body control modules (BCM)
Automotive lighting
Automotive head units & clusters
Telematics control units
Powertrain of electric vehicles (EV) and hybrid electric vehicles (HEV)
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX90240BPA‑Q100 | NEX90240BPA‑Q100F (935692665135) |
Active | N240B |
HTSSOP (SOT8062-1) |
SOT8062-1 | SOT8062-1_135 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX90240BPA‑Q100 | NEX90240BPA‑Q100F | NEX90240BPA-Q100 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX90240_Q100 | 400 mA, 40 V, ultra-low Iq (5.3 µA), low-dropout voltage regulator | Data sheet | 2025-09-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8062-1 | Plastic, thermal enhanced thin shrink small outline package; 8 leads,0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body | Package information | 2024-11-07 |
| SOT8062-1_135 | HTSSOP8; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-10-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NEX90240BPA‑Q100 | NEX90240BPA‑Q100F | 935692665135 | Active | SOT8062-1_135 | 4,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.