Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX91730PB-Q100

NEX91730PB-Q100

Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance

The NEX91x30-Q100 is a Low-Dropout (LDO) voltage-tracking regulator with high tracking accuracy of 5 mV (max) and excellent load and line transient responses. It is specifically designed to power off-board sensors in automotive applications such as power train, safety, and Body Control Modules (BCMs). The device supports a wide input voltage range from 4 V to 40 V (up to 45 V transient) to withstand cold-crank and load-dump transient conditions.

The device output tracks the reference voltage applied to the EN/ADJ pin with an accuracy of ±5 mV over the specified temperature range for loads up to 300 mA. The high tracking accuracy ensures a precise power supply for off-board sensors and modules, improving the performance of radiometric sensors such as pressure and position sensors.

The device switches to standby mode by pulling down the EN/ADJ pin, which enables an ultra-low shutdown current of 0.75 µA typical to extend battery life. The device integrates protection features such as battery reverse polarity protection (-42 V), output reverse current protection, output short-to-battery and ground protection, current limit, and thermal shutdown. These protections guard against the high risk of cable failures in an off-board power system. The power-good (PG) output indicates an over voltage or under voltage condition of the tracking output.

The device operates across a temperature range from -40 °C to 125 °C ambient and -40 °C to 150 °C junction. It is available with thermal enhanced package SOT8063-2 (HSO8).

Figure 1. Typical application
  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1 (Tamb): -40 °C to 125 °C
    • Junction temperature range (Tj): -40 °C to 150 °C
  • Input voltage range: 4 V to 40 V
    • Absolute maximum input range: -42 V to 45 V
  • Wide output voltage range: 2 V to 40 V
    • Absolute maximum output range: -5 V to 45 V
  • Tight output tracking tolerance: ±5 mV
  • Maximum output current: 300 mA
  • Low dropout voltage: 440 mV typical at 300 mA (VOUT = 5 V)
  • Low quiescent current (IQ):
    • 45 µA typical quiescent current at light loads
    • 0.75 µA typical shut-down current
  • Over voltage and under voltage indication at PG output
  • Active output discharge with a typical discharge current of 800 µA
  • Stable with a wide range of ceramic output-stability cap: ESR from 0.001 Ω to 5 Ω; output capacitor from 4.7 µF to 470 µF
  • Integrated various fault protections:
    • Reverse polarity protected input
    • Reverse current protection
    • Thermal shutdown
    • Short-circuit to ground and battery protection
    • Over-current protection
  • HSO8 package available:
    • SOT8063-2 (HSO8): RθJA = 47.5 °C/W

Applications

  • Supply for off-board sensors

  • High precision voltage tracking

  • Body Control Modules (BCMs)

  • Power switch for off-board loads

Table 1. Device information
Part number PG Cable compensation

NEX91530PB-Q100

Y

N

NEX91630PB-Q100

N

Y

NEX91730PB-Q100

Y Y (dynamic)

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet