Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX94215BDG-Q100

150 mA, 40 V low-dropout voltage regulator

The NEX94215-Q100 device is a Low-Dropout (LDO) linear regulator with fixed output voltage of 3.3 V or 5 V which can supply loads up to 150 mA. The device supports a wide input voltage range from 4 V to 40 V (up to 45 V transient) to withstand cold-cranking and load-dump transient conditions.

The device integrates multiple protection features. When configured as a power supply for off-board components (e.g., sensors) with external cables, the built-in short-to-battery and reverse polarity protections (-42 V) safeguard the system against harness failures.

The device employs a back-to-back PMOS topology to block reverse current without requiring an external diode. The device also supports current-limit protection to protect against output short-to-ground or overloading conditions that will eventually trigger thermal shutdown if shorting or overloading lasts long.

The device switches to standby mode by pulling down the EN pin, which enables an ultra-low shutdown current of 0.65 µA typical to extend battery life.

It operates across an ambient temperature range from -40 °C to 125 °C, and a junction temperature range from -40 °C to 150 °C.

Additionally, this device is available in SOT223 package.

Table 1. Device information
Part number Package Body size (nom)

NEX94215ADG-Q100

SOT223

6.5 mm x 3.5 mm

NEX94215BDG-Q100

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Ambient temperature (Tamb): -40 °C to 125 °C
    • Junction temperature (Tj): -40 °C to 150 °C
  • Input voltage range: 4 V to 40 V
    • Absolute maximum input range: -42 V to 45 V
  • Output voltage range: 3.3 V and 5 V (fixed)
    • Absolute maximum output range: -1 V to 45 V
  • Output voltage accuracy: ±1.5% (max)
  • Maximum output current: 150 mA
  • Low dropout voltage:
    • 320 mV typical at 150 mA (VOUT = 5 V)
  • Low quiescent current (IQ):
    • 40 µA typical quiescent current at light loads
    • 0.65 µA typical shutdown current
  • Active output discharge with a typical discharge current of 800 µA

  • Stable with a wide range of ceramic output-stability cap:
    • ESR from 0.001 Ω to 5 Ω; output capacitor from 2.2 µF to 470 µF
  • Integrated fault protection features:
    • Reverse polarity on input
    • Short-to-battery protection on output
    • Reverse current protection
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Package: 4-pin SOT223
    • RθJA = 106.4 °C/W

Applications

  • Power supplies for off-board sensors

  • Powertrain of electric vehicles (EV) and hybrid electric vehicles (HEV)

  • Body control modules (BCMs)

  • Automotive head units & clusters

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX94215BDG-Q100 NEX94215BDG-Q100Z
(935692534346)
Active N9215B SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX94215BDG-Q100 NEX94215BDG-Q100Z NEX94215BDG-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
NEX94215_Q100 150 mA, 40 V low-dropout voltage regulator Data sheet 2025-10-15
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NEX94215BDG-Q100 NEX94215BDG-Q100Z 935692534346 Active Not available 4,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NEX94215BDG-Q100 NEX94215BDG-Q100Z 935692534346 SOT223 Order product