Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NHUMD10-Q | NHUMD10-QX | 934668995115 | SOT363 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information80 V, 100 mA NPN/PNP resistor-equipped double transistors
NPN/PNP Resistor-Equipped double Transistors (RET) family in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.
Type number | R1 | R2 | Package | NPN/NPN complement: | PNP/PNP complement: | |
|---|---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEITA | |||
NHUMD10-Q | 2.2 | 47 | SOT363 | SC-88 | NHUMH10-Q | NHUMB10-Q |
NHUMD13-Q | 4.7 | 47 | NHUMH13-Q | NHUMB13-Q | ||
NHUMD9-Q | 10 | 47 | NHUMH9-Q | NHUMB9-Q | ||
100 mA output current capability
High breakdown voltage
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Qualified according to AEC-Q101 and recommended for use in automotive applications
Digital applications
Cost saving alternative for BC846 / BC856 series in digital applications
Controlling IC inputs
Switching loads
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|---|
| NHUMD10‑Q | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | NPN/PNP | 350 | 47 | 100 | 2.2 | 80 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NHUMD10‑Q | NHUMD10‑QX (934668995115) |
Active | 6P% |
TSSOP6 (SOT363) |
SOT363 |
WAVE_BG-BD-1
|
SOT363_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NHUMD10‑Q | NHUMD10‑QX | NHUMD10-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NHUMD10_13_9-Q_SER | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Data sheet | 2024-09-19 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT363 | Plastic surface-mounted package; 6 leads | Package information | 2026-02-16 |
| SOT363_115 | TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
| NHUMD10-Q_Nexperia_Product_Reliability | NHUMD10-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NHUMD10‑Q | NHUMD10‑QX | 934668995115 | Active | SOT363_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.