Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NHUMD12 | NHUMD12X | 934661439115 | SOT363 | Order product |
| NHUMD12 | NHUMD12F | 934661439135 | SOT363 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information80 V, 100 mA NPN/PNP resistor-equipped double transistors
NPN/PNP Resistor-Equipped double Transistor (RET) family in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.
Type number | R1 | R2 | Package | NPN/NPN complement: | PNP/PNP complement: | |
|---|---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEITA | |||
NHUMD3 | 10 | 10 | SOT363 | SC-88 | NHUMH11 | NHUMB11 |
NHUMD2 | 22 | 22 | NHUMH1 | NHUMB1 | ||
NHUMD12 | 47 | 47 | NHUMH2 | NHUMB2 | ||
100 mA output current capability
High breakdown voltage
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
AEC-Q101 qualified
Digital applications
Cost saving alternative for BC846 / BC856 series in digital applications
Controlling IC inputs
Switching loads
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| NHUMD12 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 47 | 47 | NPN/PNP | 350 | 80 | Y |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NHUMD12 | NHUMD12X (934661439115) |
Active | 6S% |
TSSOP6 (SOT363) |
SOT363 |
WAVE_BG-BD-1
|
SOT363_115 |
| NHUMD12F (934661439135) |
Active | 6S% | SOT363_135 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NHUMD12 | NHUMD12X | NHUMD12 |
|
|
| NHUMD12 | NHUMD12F | NHUMD12 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NHUMD3_2_12_SER | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Data sheet | 2020-07-24 |
| AN90024 | Resistor Equipped Transistors (RETs): Key parameters and application insights | Application note | 2021-08-03 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
| SOT363_115 | TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
| SOT363_135 | TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
| NHUMD12_Nexperia_Product_Reliability | NHUMD12 Nexperia Product Reliability | Quality document | 2025-05-28 |
| NHUMD12 | NHUMD12 SPICE model | SPICE model | 2025-07-09 |
| NHUMD12_cauer | NHUMD12 RC thermal cauer model | Thermal design | 2020-06-22 |
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| NHUMD12 | NHUMD12 SPICE model | SPICE model | 2025-07-09 |
| NHUMD12_cauer | NHUMD12 RC thermal cauer model | Thermal design | 2020-06-22 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NHUMD12 | NHUMD12X | 934661439115 | Active | SOT363_115 | 3,000 |
|
| NHUMD12 | NHUMD12F | 934661439135 | Active | SOT363_135 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.