Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NMUX1308ABQ-Q100

1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control

The NMUX1308A-Q100 is a general purpose, CMOS, bi-directional, 8 channel analog switch, with an operating voltage range of 1.5 V to 5.5 V. The NMUX1308A-Q100 is dual source compatible with existing 4851 and 4051 devices. The NMUX1308A-Q100 extends the digital logic thresholds to be compatible with 1.8 V systems without the need for voltage translation.

The analog signal pins are bi-directional and are comprised of a single common input/output (Z) and eight independent inputs/outputs (Y0 to Y7).

All analog signal pins support overvoltage and undervoltage protection through the integration of injection current control circuitry. This circuit clamps analog signals biased above VCC or biased below GND, saving the need for external overvoltage and undervoltage clamp components (e.g. resistor diode network). This circuit also preserves measurement accuracy of the connected analog signal path by isolating overvoltage events from shifting the device operating voltage.

There are four control signal pins (S0, S1, S2, and E). S0, S1, and S2 determine the analog channels to connect between Z and Yn. E can be used to override S0, S1, and S2, disconnecting all analog channels.

The control signal pins support 1.8 V logic thresholds across all operating voltages. In addition, these pins are 5.5 V tolerant, enabling up to 5.5 V operation independent of supply voltage.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • SP8T-Z functionality

  • Wide operating range: 1.5 V to 5.5 V

  • Rail-to-Rail operation on analog signal pins

  • Injection current control: 0.1 mV measurement voltage offset up to 10 mA of injected current

  • 1.8 V digital logic thresholds
    • Digital pins compatible with 1.8 V logic thresholds across full VCC range

    • Removes need for up-translation device for compatibility with low voltage GPIOs

  • Ioff circuitry

    • Enables wider latitude for power sequencing considerations

    • Isolates backflow between supply rail and any biased digital/analog input when VCC = 0 V

    • Prevents any biased digital/analog input from backpowering VCC when VCC = 0 V

  • 5.5 V overvoltage tolerant digital inputs
    • Supports switching of 5.5 V digital signals across full VCC operating range

    • Removes need for down-translation when switching thresholds are met

  • Pin compatible with industry standard 4051 and 4851 analog switch products

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C2b exceeds 750 V

  • DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints

Applications

  • Body control module

  • Battery management system

  • Automotive head unit

Parametrics

Type number Package name
NMUX1308ABQ-Q100 DHVQFN16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NMUX1308ABQ-Q100 NMUX1308ABQ-Q100X
(935692335115)
Active M1308A SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NMUX1308ABQ-Q100 NMUX1308ABQ-Q100X NMUX1308ABQ-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
NMUX1308A_Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control Data sheet 2025-05-16
AN90062 Analog multiplexers and switches Application note 2025-05-15
AN90063 Questions about package outline drawings Application note 2025-06-13
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT763-1_115 DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation Packing information 2020-04-21
NMUX1308ABQ-Q100_Nexperia_Product_Reliability NMUX1308ABQ-Q100 Nexperia Product Reliability Quality document 2025-05-15
UM90066 User Guide for NEVB-NMUXGP1 Evaluation Board User manual 2025-07-17

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NMUX1308ABQ-Q100 NMUX1308ABQ-Q100X 935692335115 Active SOT763-1_115 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NMUX1308ABQ-Q100 NMUX1308ABQ-Q100X 935692335115 SOT763-1 Order product