Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NMUX1308APW | NMUX1308APWJ | 935692332118 | SOT403-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
The NMUX1308A is a general purpose, CMOS, bi-directional, 8 channel analog switch, with an operating voltage range of 1.5 V to 5.5 V. The NMUX1308A is dual source compatible with existing 4851 and 4051 devices. The NMUX1308A extends the digital logic thresholds to be compatible with 1.8 V systems without the need for voltage translation.
The analog signal pins are bi-directional and are comprised of a single common input/output (Z) and eight independent inputs/outputs (Y0 to Y7).
All analog signal pins support overvoltage and undervoltage protection through the integration of injection current control circuitry. This circuit clamps analog signals biased above VCC or biased below GND, saving the need for external overvoltage and undervoltage clamp components (e.g. resistor diode network). This circuit also preserves measurement accuracy of the connected analog signal path by isolating overvoltage events from shifting the device operating voltage.
There are four control signal pins (S0, S1, S2, and E). S0, S1, and S2 determine the analog channels to connect between Z and Yn. E can be used to override S0, S1, and S2, disconnecting all analog channels.
The control signal pins support 1.8 V logic thresholds across all operating voltages. In addition, these pins are 5.5 V tolerant, enabling up to 5.5 V operation independent of supply voltage.
SP8T-Z functionality
Wide operating range: 1.5 V to 5.5 V
Rail-to-Rail operation on analog signal pins
Injection current control: 0.1 mV measurement voltage offset up to 10 mA of injected current
Digital pins compatible with 1.8 V logic thresholds across full VCC range
Removes need for up-translation device for compatibility with low voltage GPIOs
Ioff circuitry
Enables wider latitude for power sequencing considerations
Isolates backflow between supply rail and any biased digital/analog input when VCC = 0 V
Prevents any biased digital/analog input from backpowering VCC when VCC = 0 V
Supports switching of 5.5 V digital signals across full VCC operating range
Removes need for down-translation when switching thresholds are met
Pin compatible with industry standard 4051 and 4851 analog switch products
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2b exceeds 750 V
Analog or digital multiplexing/demultiplexing
System monitoring and diagnostics
Enterprise computing
Appliances
Type number | Package name |
---|---|
NMUX1308APW | TSSOP16 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NMUX1308APW | NMUX1308APWJ (935692332118) |
Active | NM1308A |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NMUX1308APW | NMUX1308APWJ | NMUX1308APW |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NMUX1308A | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Data sheet | 2025-05-16 |
AN90062 | Analog multiplexers and switches | Application note | 2025-05-15 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SOT403-1_118 | TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NMUX1308APW | NMUX1308APWJ | 935692332118 | Active | SOT403-1_118 | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.