Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NMUX27518EBY

6-channel, 1-of-2 multiplexer and demultiplexer

The NMUX27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.62 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The NMUX27518E has two control pins (S0, S1), each controlling three 1:2 muxes at the same time, and an enable pin (EN) that put all outputs in high-impedance mode. The control pins are compatible with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds.

Features and benefits

  • Wide operating range: 1.62 V to 3.6 V

  • Isolation in power-down mode, VCC = 0 V

  • Low-capacitance switches, 21.5 pF (typical)

  • Bandwidth up to 240 MHz for high-speed rail-to-rail signal handling

  • Crosstalk and isolation OFF-state: –62 dB

  • 1.8 V logic compatible control inputs

  • 3.6 V tolerant control inputs

  • Latch-up performance exceeds 100 mA per JESD 78, Class II

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1.5 k V

    • IEC61000-4-2, level 3, contact discharge on all nYn pins exceeds ±6 kV

  • 24 pins TSSOP24 (7.8 x 4.4 x 1.1 mm body) and HWQFN24 (4 × 4 × 0.75 mm body) packages

  • Specified from -40 °C to +85 °C

Applications

  • SD-SDIO and MMC two-port MUX

  • PC VGA video MUX-video systems

  • Audio and video signal routing

  • Server

Parametrics

Type number Configuration VCC (V) Logic switching levels RON (Ω) RON(FLAT) (Ω) f(-3dB) (MHz) THD (%) Xtalk (dB) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
NMUX27518EBY SPDT-Z 1.62 - 3.63 CMOS 8 2 240 0.46 -65 very low -40~85 81 2.3 36 HWQFN24

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NMUX27518EBY NMUX27518EBYHP
(935692617128)
Active M7518E SOT8041-1
HWQFN24
(SOT8041-1)
SOT8041-1 SOT8041-1_128

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NMUX27518EBY NMUX27518EBYHP NMUX27518EBY rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
NMUX27518E 6-channel, 1-of-2 multiplexer and demultiplexer Data sheet 2025-07-25
AN90062 Analog multiplexers and switches Application note 2025-05-15
AN90063 Questions about package outline drawings Application note 2025-09-15
SOT8041-1 plastic thermal enhanced very very thin Quad Flat packages, no leads;24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body Package information 2024-04-23
SOT8041-1_128 QFN4x4 24L; Reel pack for SMD, 13"; Q2/T3 product orientation Packing information 2022-08-01

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NMUX27518EBY NMUX27518EBYHP 935692617128 Active SOT8041-1_128 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NMUX27518EBY NMUX27518EBYHP 935692617128 SOT8041-1 Order product