Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NMUX27518EPW-Q100 | NMUX27518EPW-Q100J | 935692621118 | SOT355-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information6-channel, 1-of-2 multiplexer and demultiplexer
The NMUX27518E-Q100 is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.62 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The NMUX27518E-Q100 has two control pins (S0, S1), each controlling three 1:2 muxes at the same time, and an enable pin (EN) that put all outputs in high-impedance mode. The control pins are compatible with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 2) and is suitable for use in automotive applications.
Automotive product qualification in accordance with AEC-Q100 (Grade 2)
Specified from -40 °C to +105 °C
Wide operating range: 1.62 V to 3.6 V
Isolation in power-down mode, VCC = 0 V
Low-capacitance switches, 21.5 pF (typical)
Bandwidth up to 240 MHz for high-speed rail-to-rail signal handling
Crosstalk and isolation OFF-state: –62 dB
1.8 V logic compatible control inputs
3.6 V tolerant control inputs
Latch-up performance exceeds 100 mA per JESD 78, Class II
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1.5 k V
IEC61000-4-2, level 3, contact discharge on all nYn pins exceeds ±6 kV
24 pins TSSOP24 (7.8 x 4.4 x 1.1 mm body) and HWQFN24 (4 × 4 × 0.75 mm body) packages
Electronic Control Unit
qSPI memory multiplexing
Type number | Configuration | VCC (V) | RON (Ω) | RON(FLAT) (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
NMUX27518EPW-Q100 | SPDT-Z | 1.62 - 3.63 | 8 | 2 | CMOS | very low | -40~105 | 32 | 1.88 | 38.36 | TSSOP24 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NMUX27518EPW-Q100 | NMUX27518EPW-Q100J (935692621118) |
Active | MUX27518E |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NMUX27518EPW-Q100 | NMUX27518EPW-Q100J | NMUX27518EPW-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NMUX27518E_Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Data sheet | 2025-07-25 |
AN90062 | Analog multiplexers and switches | Application note | 2025-05-15 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
SOT355-1_118 | TSSOP24; Reel pack for SMD 13''; Q1/T1 product orientation | Packing information | 2020-04-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NMUX27518EPW-Q100 | NMUX27518EPW-Q100J | 935692621118 | Active | SOT355-1_118 | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.