- Product details
- Documentation
- Support
- Ordering
- Interactive datasheet
Product details
Features and benefits
Bias voltage range: 1.5 V to 5.5 V
Input voltage range: 0.5 V to 5.5 V
Maximum continuous current (IMAX):
- 6 A at 105 °C
- 4 A at 125 °C
14 mΩ (typical) on-resistance
- 1.2 V control logic compatible
- Adjustable soft start
Quick output discharge
- Thermal shutdown
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
- SOT8067-1 (HWSON8) with thermal pad (plastic thermal enhanced very very thin Small Outline packages, no leads; 8 terminals; 0.5 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body)
Specified from -40 °C to 125 °C
Applications
Solid State Drives (SSDs)
Notebooks and netbooks
Tablet PCs
Telecom/Networking/Datacom
Set-top boxes
Optical modules
Consumer electronics
|
|
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
More informationQuality and reliability disclaimer
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
Interactive datasheet
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
Interactive datasheet