Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PBLS6023D-Q

60 V, 1.5 A PNP BISS loadswitch

PNP low VCEsat transistor and NPN Resistor- Equipped Transistor (RET) in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low VCEsat and resistor-equipped transistor in one package

  • Low threshold voltage (<1 V) compared to MOSFET

  • Space-saving solution

  • Reduction of component count

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Supply line switches

  • Battery charger switches

  • High-side switches for LEDs, drivers and backlights

  • Portable equipment

Parametrics

Type number Package version Package name Product status VCEO [max] (V) VCEO [max] (V) IC [max] (mA) ICM [max] (A) hFE [min] hFE [min] hFE [min] hFE [min] hFE [min] hFE [typ] channel type (e)
PBLS6023D‑Q SOT457 TSOP6 Production -60 50 -1500 -3 120 140 150 180 30 285 NPN/PNP

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBLS6023D‑Q PBLS6023D‑QX
(934669964115)
Active KG SOT457
TSOP6
(SOT457)
SOT457 WAVE_BG-BD-1
SOT457_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBLS6023D‑Q PBLS6023D‑QX PBLS6023D-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PBLS6023D-Q 60 V, 1.5 A PNP loadswitch Data sheet 2026-02-19
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
PBLS6023D-Q_Nexperia_Product_Reliability PBLS6023D-Q Nexperia Product Reliability Quality document 2025-05-27
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBLS6023D‑Q PBLS6023D‑QX 934669964115 Active SOT457_115 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBLS6023D-Q PBLS6023D-QX 934669964115 SOT457 Order product