Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PBRN113ET-Q | PBRN113ET-QR | 934662856215 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 1 kΩ
NPN low VCEsat Performance-Based (PB) Resistor-Equipped Transistor (RET) in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
PNP complement: PBRP113ET-Q
600 mA output current capability
Low collector-emitter saturation voltage VCEsat
High current gain hFE
Reduces component count
Built-in bias resistors
Reduces pick and place costs
Simplifies circuit design
± 10 % resistor ratio tolerance
Qualified according to AEC-Q101 and recommended for use in automotive applications
Digital application in automotive and industrial segments
Switching loads
Medium current peripheral driver
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|---|
| PBRN113ET‑Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 600 | 1 | 1 | NPN | 250 | 40 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBRN113ET‑Q | PBRN113ET‑QR (934662856215) |
Active | %7G |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBRN113ET‑Q | PBRN113ET‑QR | PBRN113ET-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PBRN113ET-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Data sheet | 2021-05-05 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| PBRN113ET-Q_Nexperia_Product_Reliability | PBRN113ET-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
| PBRN113ET-Q | PBRN113ET-Q SPICE model | SPICE model | 2025-07-09 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PBRN113ET-Q | PBRN113ET-Q SPICE model | SPICE model | 2025-07-09 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PBRN113ET‑Q | PBRN113ET‑QR | 934662856215 | Active | SOT23_215 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.