Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PBSS5350X-Q

50 V, 3 A PNP low VCEsat transistor

PNP low VCEsat transistor in a SOT89 small Surface-Mounted Device (SMD) plastic package.

NPN complement: PBSS4350X-Q

Features and benefits

  • SOT89 (SC-62) package

  • Low collector-emitter saturation voltage VCEsat

  • High collector current capability: IC and ICM

  • Higher efficiency leading to less heat generation

  • Reduced printed-circuit board requirements

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Power management

    • DC/DC converters

    • Supply line switching

    • Battery charger

    • LCD backlighting

  • Peripheral drivers

    • Driver in low supply voltage applications (e.g. lamps and LEDs)

    • Inductive load driver (e.g. relays, buzzers and motors)

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot [max] (mW) VCEO [max] (V) IC [max] (A) ICM [max] (A) hFE [min] fT [min] (MHz) RCEsat@IC [typ] (mΩ) RCEsat@IC [max] (mΩ) VCEsat [max] (mV)
PBSS5350X-Q SOT89 SOT89 4.5 x 2.5 x 1.5 PNP 1600 -50 -3 -5 200 100 90 135 -390

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBSS5350X-Q PBSS5350X-QX
(934663793115)
Active S46 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
PBSS5350X-QF
(934663793135)
Active S46 SOT89_135
PBSS5350X-QZ
(934663793147)
Active S46 SOT89_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBSS5350X-Q PBSS5350X-QX PBSS5350X-Q rohs rhf rhf
PBSS5350X-Q PBSS5350X-QF PBSS5350X-Q rohs rhf rhf
PBSS5350X-Q PBSS5350X-QZ PBSS5350X-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PBSS5350X-Q 50 V, 3 A PNP low VCEsat transistor Data sheet 2025-07-31
AN90063 Questions about package outline drawings Application note 2025-09-15
PBSS4021NX 20 V, 7 A NPN low VCEsat transistor Data sheet 2025-01-16
PBSS4041NX 60 V, 6.2 A NPN low VCEsat transistor Data sheet 2025-01-16
SOT89 3D model for products with SOT89 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT89_mk plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Marcom graphics 2017-01-28
SOT89 plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Package information 2024-11-12
SOT89_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2025-01-16
SOT89_135 Reel pack for SMD; 13"; Q2/T3 product orientation Packing information 2025-01-16
SOT89_147 Reel pack for SMD; 7"; Q4/T2 product orientation Packing information 2025-01-20
PBSS5350X-Q_Nexperia_Product_Reliability PBSS5350X-Q Nexperia Product Reliability Quality document 2025-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT89 3D model for products with SOT89 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBSS5350X-Q PBSS5350X-QX 934663793115 Active SOT89_115 1,000
PBSS5350X-Q PBSS5350X-QF 934663793135 Active SOT89_135 4,000
PBSS5350X-Q PBSS5350X-QZ 934663793147 Active SOT89_147 1,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBSS5350X-Q PBSS5350X-QX 934663793115 SOT89 Order product
PBSS5350X-Q PBSS5350X-QF 934663793135 SOT89 Order product
PBSS5350X-Q PBSS5350X-QZ 934663793147 SOT89 Order product