Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPDTA114EE
PNP resistor-equipped transistors; R1 = 10 kΩ; R2 = 10 kΩ
PNP Resistor-Equipped Transistor (RET) family in small Surface-Mounted Device (SMD) plastic packages.
Features and benefits
- 100 mA output current capability
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- AEC-Q101 qualified
Applications
- Digital application in automotive and industrial segments
- Control of IC inputs
- Cost-saving alternative for BC847/857 series in digital applications
- Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) |
|---|---|---|---|
| PDTA114EE | SOT416 | SC-75 | 1.6 x 0.75 x 0.9 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA114EE | PDTA114EE,115 (934051530115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| PDTA114EEAF (934051530135) |
Obsolete | SOT416_135 | |||||
| PDTA114EE/A2,115 (934063174115) |
Obsolete | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA114EE | PDTA114EE,115 | PDTA114EE |
|
|
| PDTA114EE | PDTA114EEAF | PDTA114EE |
|
|
| PDTA114EE | PDTA114EE/A2,115 | PDTA114EE |
|
|
Documentation (5)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
| PDTA114EE | PDTA114EE SPICE model | SPICE model | 2026-02-09 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA114EE | PDTA114EE SPICE model | SPICE model | 2026-02-09 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.