Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPDTA114YQB
50 V, 100 mA PNP resistor-equipped transistors
100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | R1 | R2 | Package | NPN complement: | |
|---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEDEC | ||
PDTA143XQB | 4.7 | 10 | SOT8015 | MO-340BA | PDTC143XQB |
PDTA123JQB | 2.2 | 47 | PDTC123JQB | ||
PDTA143ZQB | 4.7 | 47 | PDTC143ZQB | ||
PDTA114YQB | 10 | 47 | PDTC114YQB | ||
PDTA124XQB | 22 | 47 | PDTC124XQB | ||
Alternatives
Features and benefits
100 mA output current capability
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Low package height of 0.5 mm
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
Digital applications
Cost saving alternative for BC857 series in digital applications
Controlling IC inputs
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTA114YQB | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 10 | 47 | PNP | 450 | 50 | N |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA114YQB | PDTA114YQBYL (934662596315) |
Withdrawn / End-of-life | C9 |
DFN1110D‑3 (SOT8015) |
SOT8015 | Not available | |
| PDTA114YQBZ (934662596147) |
Obsolete | C9 | SOT8015_147 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA114YQB | PDTA114YQBYL | PDTA114YQB |
|
|
| PDTA114YQB | PDTA114YQBZ | PDTA114YQB |
|
|
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143X_TO_124XQB_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
| PDTA114YQB_Nexperia_Product_Reliability | PDTA114YQB Nexperia Product Reliability | Quality document | 2022-03-21 |
| PDTA114YQB | PDTA114YQB SPICE model | SPICE model | 2026-02-09 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA114YQB | PDTA114YQB SPICE model | SPICE model | 2026-02-09 |
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.