Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDTA123YE

PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm

PNP Resistor-Equipped Transistors (RET).

This product has been discontinued

Features and benefits

  • Built-in bias resistors

  • Reduces component count

  • Simplifies circuit design

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

  • Circuit drivers

  • Inverter and interface circuits

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTA123YE PDTA123YE,115
(934058802115)
Obsolete SOT416
SC-75
(SOT416)
SOT416 SOT416_115

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTA123YE PDTA123YE,115 PDTA123YE rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
PDTA123Y_SER PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm Data sheet 2025-04-08
AN90063 Questions about package outline drawings Application note 2025-06-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT416 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body Package information 2025-01-31
PDTA123YE PDTA123YE SPICE model SPICE model 2025-07-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PDTA123YE PDTA123YE SPICE model SPICE model 2025-07-10

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.