Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PDTA124EM-Q | PDTA124EM-QYL | 934669369315 | SOT883 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ
PNP Resistor-Equipped Transistor (RET) in an ultra small SOT883 (SC-101) Surface-MountedDevice (SMD) plastic package.
NPN complement: PDTC124EU-Q
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Qualified according to AEC-Q101 and recommended for use in automotive applications
Digital application in industrial segments
Cost-saving alternative for BC847 series in digital applications
Controlling IC inputs
Switching loads
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDTA124EM‑Q | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100 | 22 | 22 | PNP | 250 | 50 | 150 | Y |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA124EM‑Q | PDTA124EM‑QYL (934669369315) |
Active | DH |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA124EM‑Q | PDTA124EM‑QYL | PDTA124EM-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA124EM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Data sheet | 2025-09-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT883_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2021-01-27 |
| PDTA124EM-Q_Nexperia_Product_Reliability | PDTA124EM-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PDTA124EM‑Q | PDTA124EM‑QYL | 934669369315 | Active | SOT883_315 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.