Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPDTA143EE
PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ
PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.
Features and benefits
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
AEC-Q101 qualified
Applications
Digital applications in automotive and industrial segments
Control of IC inputs
Cost-saving alternative for BC847/857 series in digital applications
Switching loads
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA143EE | PDTA143EE,115 (934051790115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| PDTA143EE,185 (934051790185) |
Obsolete | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA143EE | PDTA143EE,115 | PDTA143EE |
|
|
| PDTA143EE | PDTA143EE,185 | PDTA143EE |
|
|
Documentation (6)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143E_SER | PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 4.7 kOhm | Data sheet | 2025-12-02 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
| PDTA143EE | PDTA143EE SPICE model | SPICE model | 2025-07-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143EE | PDTA143EE SPICE model | SPICE model | 2025-07-10 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.