Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDTC123JE

NPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) family in small Surface-Mounted Device (SMD) plastic packages.

This product has been discontinued

Features and benefits

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Applications

  • Digital application in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC123JE PDTC123JE,115
(934051590115)
Obsolete SOT416
SC‑75
(SOT416)
SOT416 SOT416_115
PDTC123JE,145
(934051590145)
Obsolete Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC123JE PDTC123JE,115 PDTC123JE rohs rhf rhf
PDTC123JE PDTC123JE,145 PDTC123JE rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT416 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body Package information 2025-01-31
PDTC123JE PDTC123JE SPICE model SPICE model 2026-02-09

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PDTC123JE PDTC123JE SPICE model SPICE model 2026-02-09

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.