Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PESD2CANFD36LQB-Q | PESD2CANFD36LQB-QZ | 934665547147 | SOT8015 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationExtremely low clamping bidirectional ESD protection diode
ESD protection device in an ultra-small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side wettable flanks, designed to protect two automotive in-vehicle network bus lines from the damage caused by Electro-Static Discharge (ESD) and other transients.
Reverse stand-off voltage: VRWM = 36 V
Low clamping voltage: typical VCL = 42 V at Ipp = 1 A
ESD protection up to 20 kV (IEC 61000-4-2)
ESD protection up to 20 kV (ISO 10605; C = 330 pF, R = 330 Ω)
Low capacitance: Cd = 10 pF
ISO 7637-2 pulse 3a/3b = ± 300 V
ISO 7637-2 pulse 2a = 65 V
Qualified according to AEC-Q101 and recommended for use in automotive applications
ESD protection for in-vehicle network lines in automotive environments
24 V board net / truck systems
CAN / CAN-FD
FlexRay
SENT
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD2CANFD36LQB‑Q | DFN1110D-3 | 2 | Bidirectional | 36 | 8.7 | 20 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD2CANFD36LQB‑Q | PESD2CANFD36LQB‑QZ (934665547147) |
Active | QA |
DFN1110D‑3 (SOT8015) |
SOT8015 | SOT8015_147 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD2CANFD36LQB‑Q | PESD2CANFD36LQB‑QZ | PESD2CANFD36LQB-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-05 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
| SOT8015_147 | DFN1110D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2021-02-08 |
| PESD2CANFD36LQB-Q_Nexperia_Product_Reliability | PESD2CANFD36LQB-Q Nexperia Product Reliability | Quality document | 2025-05-30 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PESD2CANFD36LQB‑Q | PESD2CANFD36LQB‑QZ | 934665547147 | Active | SOT8015_147 | 5,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.