- Product details
- Documentation
- Support
- Ordering
- Interactive data sheet
Product details
Features and benefits
System-level ESD protection for USB 2.0 and SuperSpeed USB 3.2, HDMI, DisplayPort, eSATA and LVDS
VRWM = 5 V device
Typical line capacitance of only 0.23 pF
Outstanding system protection: extremely deep snap-back combined with dynamic resistance of 0.32 Ω
ESD protection level up to ±15 kV (IEC 61000-4-2, level 4; ISO 10605)
Matched 0.5 mm trace spacing and side-wettable flanks (SWF) for AOI
Design-friendly ‘pass-through’ signal routing
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Infotainment systems: USB 2.0, USB 3.2 and HDMI 2.1
Automotive A/V monitors, display and cameras
SerDes: GMSL, APIX, FPD-Link and LVDS
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
More informationQuality and reliability disclaimer
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
Interactive data sheet
How does it work?
The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
Interactive data sheet