Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD5V2S18U

ESD protection array

Monolithic ESD protection device designed to protect up to 18 transmission or data lines from the damage caused by electrostatic discharge (ESD) and surge pulses.

This product has been discontinued

Features and benefits

  • Uni-directional ESD protection of up to 18 lines
  • Maximum peak reverse power: PPP = 100 W at tp = 8/20 us
  • Low clamping voltage: VCL = 12 V max. at IZSM =10 A
  • Low leakage current: IR = 100 nA typ. at VRWM = 5.2 V
  • IEC 61000-4-2, level 4 (ESD); 15 kV (air) and 8 kV (contact).

Applications

  • Printer parallel ports
  • Computers and peripherals
  • Communication systems.

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD5V2S18U PESD5V2S18U,118
(934057592118)
Obsolete SOT339-1
SSOP20
(SOT339-1)
SOT339-1 SSOP-TSSOP-VSO-WAVE
SOT339-1_118
PESD5V2S18U/G,118
(934058417118)
Obsolete SOT339-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD5V2S18U PESD5V2S18U,118 PESD5V2S18U rohs rhf rhf
PESD5V2S18U PESD5V2S18U/G,118 PESD5V2S18U rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-09-15
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT339-1 plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body Package information 2020-04-21
PESD5V2S18U PESD5V2S18U SPICE model SPICE model 2025-04-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PESD5V2S18U PESD5V2S18U SPICE model SPICE model 2025-04-07

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.