Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PH5525L

N-channel TrenchMOS logic level FET

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

This product has been discontinued

Features and benefits

  • 100 % gate resistance tested
  • High efficiency due to low switching and conduction losses
  • Suitable for logic level gate drive sources

Applications

  • Computer motherboards
  • DC-to-DC convertors
  • Switched-mode power supplies
  • Voltage regulators

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PH5525L PH5525L,115
(934060924115)
Obsolete 5525L P** XXYY AZ Batch No. SOT669
LFPAK56; Power‑SO8
(SOT669)
SOT669 WAVE_BG-BD-1
SOT669_115

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PH5525L PH5525L,115 PH5525L rohs rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2025-09-10
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-10-21
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2025-09-10
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2025-09-08
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT669 SOT669 PCB Footprint in KiCad Format Design support 2025-12-08
SOT669 3D model for products with SOT669 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT669 plastic, single-ended surface-mounted package; 4 terminals Package information 2025-03-20
TN00008 Power MOSFET frequently asked questions and answers Technical note 2025-09-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT669 SOT669 PCB Footprint in KiCad Format Design support 2025-12-08
SOT669 3D model for products with SOT669 package Design support 2017-06-30

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.