Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PHB112N06T

This product has been discontinued

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHB112N06T PHB112N06T,118
(934056648118)
Obsolete PHB 112N06T P**XXYY AZ Batch number SOT404
D2PAK
(SOT404)
SOT404 WAVE_BG-BD-1
SOT404_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PHB112N06T PHB112N06T,118 PHB112N06T rohs rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
AN11156 Using Power MOSFET Zth Curves Application note 2025-10-21
AN11160 Designing RC Snubbers Application note 2025-09-10
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT404 3D model for products with SOT226 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
D2PAK_SOT404_mk plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT404 plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT404 3D model for products with SOT226 package Design support 2017-06-30

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.