Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PHP21N06LT

N-channel TrenchMOS logic level FET

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

This product has been discontinued

Features and benefits

  • Low conduction losses due to low on-state resistance

  • Suitable for high frequency applications due to fast switching characteristics

  • Suitable for logic level gate drive sources

Applications

  • DC-to-DC convertors

  • Switched-mode power supplies

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHP21N06LT PHP21N06LT,127
(934054560127)
Obsolete PHP 21N06LT P**XXYY AZ Batch No. SOT78
TO-220AB
(SOT78)
SOT78 SOT78_127

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PHP21N06LT PHP21N06LT,127 PHP21N06LT rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
PHB_PHD_PHP21N06LT N-channel TrenchMOS(TM) transistor Logic level FET Data sheet 2025-04-08
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2025-09-08
AN11160 Designing RC Snubbers Application note 2025-09-10
AN11172 Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) Application note 2021-05-21
AN90063 Questions about package outline drawings Application note 2025-09-15
SOT78 3D model for products with SOT78 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT78 plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.6 mm x 10 mm x 4.4 mm body Package information 2020-04-21
TN00008 Power MOSFET frequently asked questions and answers Technical note 2025-09-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT78 3D model for products with SOT78 package Design support 2017-06-30

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.