Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PIMC31PA | PIMC31PAX | 934666065115 | SOT1118 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
NPN/PNP Resistor-Equipped double Transistor (RET) in a medium power SOT1118 (DFN2020-6) leadless Surface-Mounted Device (SMD) plastic package.
NPN/NPN complement: PIMN31PA
PNP/PNP complement: PIMP31PA
500 mA output current capability
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Digital applications
Cost-saving alternative to BC807 / BC817 series in digital applications
Control of IC inputs
Switching loads
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PIMC31PA | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | 500 | 1 | 10 | NPN/PNP | 500 | 50 | 150 | N |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PIMC31PA | PIMC31PAX (934666065115) |
Active | 8E |
DFN2020‑6 (SOT1118) |
SOT1118 | SOT1118_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PIMC31PA | PIMC31PAX | PIMC31PA |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PIMC31PA | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Data sheet | 2023-08-31 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020-6_SOT1118_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1118 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
| SOT1118_115 | DFN2020-6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-06-12 |
| PIMC31PA_Nexperia_Product_Reliability | PIMC31PA Nexperia Product Reliability | Quality document | 2025-05-28 |
| PIMC31PA | PIMC31PA SPICE model | SPICE model | 2025-07-10 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PIMC31PA | PIMC31PAX | 934666065115 | Active | SOT1118_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.