Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PIP3213-R

TOPFET high side switch SMD version

Monolithic single channel high side protected power switch in TOPFET2 technology assembled in a 5 pin plastic surface mount package.

This product has been discontinued

Features and benefits

  • CMOS logic compatible
  • Latched overload and short circuit protection
  • Load current limiting
  • Low on-state resistance
  • Overtemperature protection
  • Vertical power TrenchMOS
  • Very low quiescent current

Applications

  • General controller for driving lamps, motors, solenoids, heaters

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PIP3213-R PIP3213-R,118
(934056919118)
Obsolete PIP 3213-R P**XXYY AZ Batch no. no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PIP3213-R PIP3213-R,118 PIP3213-R rohs rhf
Quality and reliability disclaimer

Documentation (1)

File name Title Type Date
AN11156 Using Power MOSFET Zth Curves Application note 2025-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.