Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMD9003D
MOSFET driver
NPN Resistor-Equipped Transistor (RET), NPN general-purpose transistor and high-speed switching diode connected in totem pole configuration in a small SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.
Features and benefits
- Two transistors and one high-speed switching diode as driver
- Totem pole configuration
- Application-optimized pinout
- Internal connections to minimize layout effort
- Space-saving solution
- Reduces component count
Applications
- MOSFET driver
Parametrics
| Type number | Package version | Package name | Product status |
|---|---|---|---|
| PMD9003D | SOT457 | TSOP6 | End of life |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMD9003D | PMD9003D,115 (934059691115) |
Obsolete |
TSOP6 (SOT457) |
SOT457 |
WAVE_BG-BD-1
|
SOT457_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMD9003D | PMD9003D,115 | PMD9003D |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| PMD9003D | MOSFET driver | Data sheet | 2006-11-23 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
| PMD9003D | PMD9003D SPICE model | SPICE model | 2012-07-22 |
| MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.