Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMPB09R1XN
30 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a leadless medium power DFN2020M-6 (SOT1220-2) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Features and benefits
Low threshold voltage
Trench MOSFET technology
Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm
Exposed drain pad for excellent thermal conduction
Applications
Charging switch for portable devices
DC-to-DC converters
Power management in battery-driven portables
Hard disk and computing power management
Parametrics
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | VGS [max] (V) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | Ptot [max] (W) | VGSth @25 C [min] (V) | VGSth [typ] (V) | VGSth [max] @25 C (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PMPB09R1XN | SOT1220-2 | DFN2020M-6 | End of life | N | 1 | 30 | 12 | 11.2 | 14.3 | 150 | 13 | 1.9 | 8.1 | 1.5 | 0.4 | 0.65 | 0.9 | N | 940 | 156 | 2022-10-24 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMPB09R1XN | PMPB09R1XNX (934665236115) |
Discontinued / End-of-life | ZV |
DFN2020M‑6 (SOT1220-2) |
SOT1220-2 | SOT1220-2_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMPB09R1XN | PMPB09R1XNX | PMPB09R1XN |
|
|
Series
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PMPB09R1XN | 30 V, N-channel Trench MOSFET | Data sheet | 2022-10-24 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1220-2 | 3D model for products with SOT1220-2 package | Design support | 2023-02-02 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1220-2 | plastic thermal enhanced ultra thin small outline package; no leads;6 terminals; body 2 x 2 x 0.65 mm | Package information | 2020-06-17 |
| PMPB09R1XN | PMPB09R1XN SPICE model | SPICE model | 2022-11-14 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| PMPB09R1XN | PMPB09R1XN SPICE model | SPICE model | 2022-11-14 |
| SOT1220-2 | 3D model for products with SOT1220-2 package | Design support | 2023-02-02 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.