Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMST3906-Q

40 V, 200 mA PNP switching transistor

PNP switching transistor in a SOT323 (SC-70) very small Surface-Mounted Device (SMD) plastic package.

NPN complement: PMST3904-Q

Features and benefits

  • Collector current: IC ≤ -200 mA

  • Collector-emitter voltage: VCEO ≤ -40 V

  • Very small SMD plastic package

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General amplification and switching

Parametrics

Type number Package version Package name Size (mm) channel type (e) VCEO [max] (V) IC [max] (mA) hFE [max] hFE [min] fT [min] (MHz) toff (ns) Ptot [max] (mW)
PMST3906‑Q SOT323 SC-70 2 x 1.25 x 0.95 PNP -40 -200 300 100 250 300 200

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMST3906‑Q PMST3906‑QX
(934669342115)
Active %2A SOT323
SC‑70
(SOT323)
SOT323 WAVE_BG-BD-1
SOT323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMST3906‑Q PMST3906‑QX PMST3906-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
PMST3906-Q 40 V, 200 mA PNP switching transistor Data sheet 2026-01-06
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2024-06-17
PMST3906-Q_Nexperia_Product_Reliability PMST3906-Q Nexperia Product Reliability Quality document 2025-05-28
PMST3906-Q PMST3906-Q SPICE model SPICE model 2025-07-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PMST3906-Q PMST3906-Q SPICE model SPICE model 2025-07-10
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMST3906‑Q PMST3906‑QX 934669342115 Active SOT323_115 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMST3906-Q PMST3906-QX 934669342115 SOT323 Order product