Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMV30UN-T

20 V, N-channel Trench MOSFET

N-channel enhancement mode Field-Effect Transistor (FET) in a small TO-236AB (SOT23-1) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Trench MOSFET technology

  • Low threshold voltage

  • Very fast switching

  • Enhanced power dissipation capability of 1000 mW

Applications

  • LED driver

  • Power management

  • Low-side load switch

  • Switching circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) VGSth @25 C [min] (V) VGSth [typ] (V) VGSth [max] @25 C (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMV30UN‑T SOT23-1 TO-236 Production N 1 20 12 32 43 150 5.4 1.4 6.2 0.49 0.4 0.65 0.9 N 655 70 2026-01-23

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMV30UN‑T PMV30UN‑TR
(934667313215)
Active %X3 SOT23-1
TO‑236
(SOT23-1)
SOT23-1 Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMV30UN‑T PMV30UN‑TR PMV30UN-T rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
PMV30UN-T 20 V, N-channel Trench MOSFET Data sheet 2026-01-24
AN90063 Questions about package outline drawings Application note 2025-10-22
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT23-1 plastic, surface-mounted package; 3 terminals; 0.95 mm pitch; 2.9 mm x 2.5 mm x 1 mm body Package information 2025-10-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMV30UN‑T PMV30UN‑TR 934667313215 Active Not available 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMV30UN-T PMV30UN-TR 934667313215 SOT23-1 Order product