
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMWD19UN
Dual N-channel TrenchMOS ultra low level FET
Dual ultra low level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
Features and benefits
- Suitable for high frequency applications due to fast switching characteristics
- Suitable for use in compact designs due to low profile
- Suitable for very low gate drive sources voltage
Applications
- Battery management
- Load switching
- PCMCIA cards
- Portable equipment
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMWD19UN | PMWD19UN,118 (934057598118) |
Obsolete |
![]() TSSOP8 (SOT530-1) |
SOT530-1 | SOT530-1_118 | ||
PMWD19UN,518 (934057598518) |
Obsolete | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMWD19UN | PMWD19UN,118 | PMWD19UN |
|
![]() |
PMWD19UN | PMWD19UN,518 | PMWD19UN |
|
![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.