Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMWD20XN

Dual N-channel TrenchMOS extremely low level FET

Dual extremely low level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

This product has been discontinued

Features and benefits

  • Suitable for extremely low gate drive sources
  • Suitable for high frequency applications due to fast switching characteristics
  • Suitable for use in compact designs due to low profile

Applications

  • Battery management
  • Portable equipment

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMWD20XN PMWD20XN,118
(934058035118)
Obsolete SOT530-1
TSSOP8
(SOT530-1)
SOT530-1 SOT530-1_118
PMWD20XN,518
(934058035518)
Obsolete Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PMWD20XN PMWD20XN,118 PMWD20XN rohs rhf rhf
PMWD20XN PMWD20XN,518 PMWD20XN rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT530-1 3D model for products with SOT530-1 package Design support 2023-02-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT530-1 plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body Package information 2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT530-1 3D model for products with SOT530-1 package Design support 2023-02-07

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.