Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN1R0-100CSF | PSMN1R0-100CSFJ | 934666617118 | SOT8005A | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNextPower 100 V, 1.04 mOhm, N-channel MOSFET in CCPAK1212i package
NextPower 100 V, standard level gate drive MOSFET. Qualified to 175 °C and recommended for high power industrial and consumer applications.
Low Qrr for higher efficiency and lower spiking
460 Amps ID(max) continuous current rating
Low QG × RDSon FOM for high efficiency switching applications
Strong avalanche energy rating (Eas)
Avalanche rated and 100% tested
Ha-free and RoHS compliant CCPAK1212i package
Inverted package, suitable for top-side cooling
CCPAK1212i is JEDEC listed package for open market and 2nd source compatibility
Battery protection
High power full and half-bridge configurations
BLDC motor control
OR-ing
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN1R0‑100CSF | SOT8005A | CCPAK1212i | Production | N | 1 | 100 | 1.04 | 175 | 460 | 69.5 | 359 | 1550 | 99 | 3 | N | 24017 | 5556 | 2024-02-07 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN1R0‑100CSF | PSMN1R0‑100CSFJ (934666617118) |
Active | XP1F0S10C |
CCPAK1212i (SOT8005A) |
SOT8005A | SOT8005A_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN1R0‑100CSF | PSMN1R0‑100CSFJ | PSMN1R0-100CSF |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R0-100CSF | NextPower 100 V, 1.04 mOhm, N-channel MOSFET in CCPAK1212i package | Data sheet | 2025-10-20 |
| AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN50005_translated_20230317 | 大電力アプリケーションにおけるパワーMOSFETの並列接続 | Application note | 2023-04-03 |
| AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2025-09-08 |
| AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2025-09-08 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2025-09-30 |
| AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-09-10 |
| AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90019 | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
| AN90046 | CCPAK1212i Design Guide | Application note | 2025-09-08 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| SOT8005A | SOT8005A PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8005A | 3D model for products with SOT8005A package | Design support | 2024-11-20 |
| PSMN1R0-100CSF_LTspice_V1 | PSMN1R0-100CSF Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2024-10-21 |
| SOT8005A | Plastic, surface mounted copper clip package (CCPAK1212i); 12 terminals;2.0 mm pitch, 12 mm × 12 mm × 2.5 mm body | Package information | 2025-05-13 |
| SOT8005A_118 | CCPAK1212; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-08-28 |
| T12_SOT8005A_PSMN1R0-100CSF_Nexperia_Quality_Reliability_document | T12_SOT8005A_PSMN1R0-100CSF_Nexperia_Quality_Reliability_document | Quality document | 2024-11-01 |
| PSMN1R0-100CSF | PSMN1R0-100CSF SPICE model | SPICE model | 2024-09-12 |
| PSMN1R0-100CSF | PSMN1R0-100CSF RC thermal model | Thermal model | 2024-09-09 |
| PSMN1R0-100CSF_Cauer | PSMN1R0-100CSF Cauer model | Thermal model | 2024-09-09 |
| PSMN1R0-100CSF_Foster | PSMN1R0-100CSF Foster model | Thermal model | 2024-09-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R0-100CSF_LTspice_V1 | PSMN1R0-100CSF Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2024-10-21 |
| PSMN1R0-100CSF | PSMN1R0-100CSF SPICE model | SPICE model | 2024-09-12 |
| PSMN1R0-100CSF | PSMN1R0-100CSF RC thermal model | Thermal model | 2024-09-09 |
| PSMN1R0-100CSF_Cauer | PSMN1R0-100CSF Cauer model | Thermal model | 2024-09-09 |
| PSMN1R0-100CSF_Foster | PSMN1R0-100CSF Foster model | Thermal model | 2024-09-09 |
| SOT8005A | SOT8005A PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8005A | 3D model for products with SOT8005A package | Design support | 2024-11-20 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN1R0‑100CSF | PSMN1R0‑100CSFJ | 934666617118 | Active | SOT8005A_118 | 1,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.