Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN1R1-100CSE | PSMN1R1-100CSEJ | 934666621118 | SOT8005A | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package
N-channel enhancement mode MOSFET in a CCPAK1212i package qualified to 175 °C. Part of Nexperia's Application Specific MOSFETs (ASFETs) for Hotswap and Soft Start. The PSMN1R1-100CSE delivers very low RDSon and enhanced safe operating area performance in a high-reliability copper-clip package (CCPAK1212i).
PSMN1R1-100CSE complements the latest "hot-swap" controllers - robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I²R losses and deliver optimum efficiency when turned fully ON.
Fully optimized Safe Operating Area (SOA) for superior linear mode operation
Low RDSon for low I²R conduction losses
CCPAK1212i package for applications that demand the highest performance and reliability
Inverted package, suitable for top-side cooling
CCPAK1212i is JEDEC listed package for open market and 2nd source compatibility
Hot swap
Load switch
Soft start
E-fuse
Telecommunication systems based on a 48 V backplane/supply rail
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN1R1‑100CSE | SOT8005A | CCPAK1212i | Production | N | 1 | 100 | 1.09 | 175 | 430 | 48.2 | 339 | 1550 | 110 | 2.8 | N | 26043 | 5635 | 2024-02-07 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN1R1‑100CSE | PSMN1R1‑100CSEJ (934666621118) |
Active | XP1E1S10C |
CCPAK1212i (SOT8005A) |
SOT8005A | SOT8005A_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN1R1‑100CSE | PSMN1R1‑100CSEJ | PSMN1R1-100CSE |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R1-100CSE | N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Data sheet | 2025-10-20 |
| AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN50005_translated_20230317 | 大電力アプリケーションにおけるパワーMOSFETの並列接続 | Application note | 2023-04-03 |
| AN50006 | Power MOSFETs in linear mode | Application note | 2025-09-08 |
| AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2025-09-08 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2026-02-12 |
| AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90046 | CCPAK1212i Design Guide | Application note | 2025-09-08 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| SOT8005A | SOT8005A PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8005A | 3D model for products with SOT8005A package | Design support | 2024-11-20 |
| PSMN1R1-100CSE_LTspice_V2 | PSMN1R1-100CSE Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-11-06 |
| SOT8005A | Plastic, surface mounted copper clip package (CCPAK1212i); 12 terminals;2.0 mm pitch, 12 mm × 12 mm × 2.5 mm body | Package information | 2025-05-13 |
| SOT8005A_118 | CCPAK1212; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-08-28 |
| T12_SOT8005A_PSMN1R1-100CSE_Nexperia_Quality_Reliability_document | T12_SOT8005A_PSMN1R1-100CSE_Nexperia_Quality_Reliability_document | Quality document | 2024-11-01 |
| PSMN1R1-100CSE | PSMN1R1-100CSE SPICE model | SPICE model | 2024-09-12 |
| PSMN1R1-100CSE | PSMN1R1-100CSE RC thermal model | Thermal model | 2024-09-10 |
| PSMN1R1-100CSE_Cauer | PSMN1R1-100CSE Cauer model | Thermal model | 2024-09-10 |
| PSMN1R1-100CSE_Foster | PSMN1R1-100CSE Foster model | Thermal model | 2024-09-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R1-100CSE_LTspice_V2 | PSMN1R1-100CSE Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-11-06 |
| PSMN1R1-100CSE | PSMN1R1-100CSE SPICE model | SPICE model | 2024-09-12 |
| PSMN1R1-100CSE | PSMN1R1-100CSE RC thermal model | Thermal model | 2024-09-10 |
| PSMN1R1-100CSE_Cauer | PSMN1R1-100CSE Cauer model | Thermal model | 2024-09-10 |
| PSMN1R1-100CSE_Foster | PSMN1R1-100CSE Foster model | Thermal model | 2024-09-10 |
| SOT8005A | SOT8005A PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8005A | 3D model for products with SOT8005A package | Design support | 2024-11-20 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN1R1‑100CSE | PSMN1R1‑100CSEJ | 934666621118 | Active | SOT8005A_118 | 1,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.