Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN1R8-80SSE | PSMN1R8-80SSEJ | 934670022118 | SOT1235 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 80 V, 1.9mOhm ASFET with enhanced SOA in LFPAK88
N-channel enhancement mode MOSFET in a LFPAK88 package qualified to 175 °C. Part of Nexperia's Application Specific MOSFETs (ASFETs) for Hotswap and Soft Start. The PSMN1R8-80SSE delivers very low RDSon and enhanced safe operating area performance in a high-reliability copper-clip LFPAK88 package.
The PSMN1R8-80SSE complements the latest "hot-swap" controllers - robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I2R losses and deliver optimum efficiency when turned fully ON.
Fully optimized Safe Operation Area (SOA) for superior linear mode operation
Enhanced current sharing in parallel applications
Low RDSon for low I2R conduction losses
286 A continuous ID Max
Avalanche rated, 100% tested
Compact and reliable 8x8 LFPAK88 package, qualified to 175 °C
Hotswap
Load switch
Soft start
E-fuse
Telecom and computing systems based on a 48 V backplane
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN1R8‑80SSE | SOT1235 | LFPAK88 | Production | N | 1 | 80 | 1.9 | 175 | 286 | 6 | 272 | 500 | 103 | 1.9 | N | 24807 | 2823 | 2025-01-10 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN1R8‑80SSE | PSMN1R8‑80SSEJ (934670022118) |
Active | X1E8S80S |
LFPAK88 (SOT1235) |
SOT1235 | SOT1235_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN1R8‑80SSE | PSMN1R8‑80SSEJ | PSMN1R8-80SSE |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R8-80SSE | N-channel 80 V, 1.9mOhm ASFET with enhanced SOA in LFPAK88 | Data sheet | 2025-06-20 |
| AN50006 | Power MOSFETs in linear mode | Application note | 2025-09-08 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2026-02-12 |
| AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1235 | SOT1235 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| PSMN1R8-80SSE_LTspice_V1 | PSMN1R8-80SSE Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-10-20 |
| SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
| SOT1235_118 | LFPAK88; Reel pack FOR SMD, 13"; Q1/T1 product orientation. | Packing information | 2026-02-10 |
| T12_SOT1235_PSMN1R8-80SSE_Nexperia_Quality_Reliability_document | PSMN1R8-80SSE Quality document | Quality document | 2025-06-25 |
| PSMN1R8-80SSE | PSMN1R8-80SSE SPICE model | SPICE model | 2025-09-23 |
| PSMN1R8-80SSE | PSMN1R8-80SSE RC thermal model | Thermal model | 2026-01-07 |
| PSMN1R8-80SSE_Cauer | PSMN1R8-80SSE Cauer model | Thermal model | 2026-01-07 |
| PSMN1R8-80SSE_Foster | PSMN1R8-80SSE Foster model | Thermal model | 2026-01-07 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R8-80SSE_LTspice_V1 | PSMN1R8-80SSE Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-10-20 |
| PSMN1R8-80SSE | PSMN1R8-80SSE SPICE model | SPICE model | 2025-09-23 |
| PSMN1R8-80SSE | PSMN1R8-80SSE RC thermal model | Thermal model | 2026-01-07 |
| PSMN1R8-80SSE_Cauer | PSMN1R8-80SSE Cauer model | Thermal model | 2026-01-07 |
| PSMN1R8-80SSE_Foster | PSMN1R8-80SSE Foster model | Thermal model | 2026-01-07 |
| SOT1235 | SOT1235 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN1R8‑80SSE | PSMN1R8‑80SSEJ | 934670022118 | Active | SOT1235_118 | 2,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.