Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN4R8-100YSE | PSMN4R8-100YSEX | 934661741115 | SOT1023 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E
N-channel enhancement mode MOSFET in a LFPAK56E package qualified to 175 °C. Part of Nexperia's "ASFETs for hotswap" portfolio, the PSMN4R8-100YSE delivers very low RDSon and a very strong linear-mode (SOA) performance in a high-reliability copper-clip LFPAK56E package. PSMN4R8-100YSE complements the latest "hot-swap" controllers ‒ robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I2R losses delivering optimum efficiency when turned fully ON and an 80% smaller footprint than existing D2PAK types.
Fully optimized Safe Operating Area (SOA) for superior linear mode operation
Low RDSon for low I2R conduction losses
LFPAK56E package for applications that demand the highest performance and reliability in a 30 mm2 footprint
Hot swap
Load switch
Soft start
E-fuse
Telecommunication systems based on a 48 V backplane/supply rail
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN4R8‑100YSE | SOT1023 | LFPAK56E; Power-SO8 | Production | N | 1 | 100 | 4.8 | 175 | 120 | 15.3 | 80 | 294 | 40 | 2.6 | N | 5920 | 1335 | 2020-10-01 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN4R8‑100YSE | PSMN4R8‑100YSEX (934661741115) |
Active | 4E8S10J |
LFPAK56E; Power‑SO8 (SOT1023) |
SOT1023 | SOT1023_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN4R8‑100YSE | PSMN4R8‑100YSEX | PSMN4R8-100YSE |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN4R8-100YSE | N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E | Data sheet | 2021-06-25 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2026-02-12 |
| AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
| SOT1023_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
| Reliability_information_t12_sot1023 | Reliability information t12 sot1023 | Quality document | 2022-08-11 |
| T12_SOT1023_PSMN4R8-100YSE_Nexperia_Quality_document | T12 SOT1023 PSMN4R8-100YSE Nexperia Quality document | Quality document | 2022-08-11 |
| PSMN4R8-100YSE | PSMN4R8-100YSE SPICE model | SPICE model | 2021-06-09 |
| CauerModel_PSMN4R8-100YSE | PSMN4R8-100YSE Cauer thermal model | Thermal model | 2021-06-09 |
| FosterModel_PSMN4R8-100YSE | PSMN4R8-100YSE Foster thermal model | Thermal model | 2021-06-09 |
| PSMN4R8-100YSE | PSMN4R8-100YSE FloTherm thermal model | Thermal model | 2021-06-09 |
| PSMN4R8-100YSE_Cauer | PSMN4R8-100YSE Cauer thermal model | Thermal model | 2021-06-09 |
| PSMN4R8-100YSE_Foster | PSMN4R8-100YSE Foster thermal model | Thermal model | 2021-06-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| PSMN4R8-100YSE | PSMN4R8-100YSE SPICE model | SPICE model | 2021-06-09 |
| CauerModel_PSMN4R8-100YSE | PSMN4R8-100YSE Cauer thermal model | Thermal model | 2021-06-09 |
| FosterModel_PSMN4R8-100YSE | PSMN4R8-100YSE Foster thermal model | Thermal model | 2021-06-09 |
| PSMN4R8-100YSE | PSMN4R8-100YSE FloTherm thermal model | Thermal model | 2021-06-09 |
| PSMN4R8-100YSE_Cauer | PSMN4R8-100YSE Cauer thermal model | Thermal model | 2021-06-09 |
| PSMN4R8-100YSE_Foster | PSMN4R8-100YSE Foster thermal model | Thermal model | 2021-06-09 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN4R8‑100YSE | PSMN4R8‑100YSEX | 934661741115 | Active | SOT1023_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.