Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PUSBM5V5X4-TL

PUSBM5V5X4-TL End of life

High-speed USB OTG ESD protection diode arrays

PUSBMxX4-TL is a series of four 4-channel ElectroStatic Discharge (ESD) diode arrays for USB 2.0 (On-The-Go (OTG)) interfaces. The devices provide protection to downstream components from ESD voltages up to ±8 kV contact discharge. They offer three low capacitance ESD protection pins and one VBUS protection diode. They are encapsulated in an ultra thin DFN1616-6 (SOT1189-1/XSON6) plastic package with 0.5 mm pitch. These features make the devices ideal for use in applications requiring component miniaturization, such as mobile phone handsets.

  • Product details
  • Documentation
  • Support
  • Interactive datasheet

Product details

Features and benefits

  • Pb-free, Restriction of Hazardous Substances (RoHS) and Dark Green compliant
  • ESD protection according to IEC 61000-4-2 level 4: ±8 kV contact discharge
  • Electrical Fast Transients (EFT) protection according to IEC 61000-4-4 40A (5/50 ns)
  • Three pairs of ultra low capacitance (1.1 pF typ.) rail-to-rail ESD protection diodes
  • Ultra thin DFN1616-6 (SOT1189-1/XSON6) plastic package; 0.5 mm pitch

Applications

High-speed USB 2.0 and USB OTG connector ESD protection in:

  • Cellular phone and Personal Communication System (PCS) mobile handsets
  • Mobile internet devices
  • Digital still cameras
  • Portable media players

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive datasheet

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive datasheet