Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPXN7R2-30RLA
N-channel 30 V, 7.2 mOhm, logic level Trench MOSFET in MLPAK56
General purpose MOSFET for standard applications, 39 A, logic level N-channel enhancement mode Power MOSFET in MLPAK56 package.
Features and benefits
Logic level compatibility
Trench MOSFET technology
Thermally efficient package in a small form factor (5.15 mm x 6.15 mm footprint)
Applications
Secondary side synchronous rectification
DC-to-DC converters
Battery Management System
Motor drive
Load switching
Parametrics
| Type number | Product status | Release date |
|---|---|---|
| PXN7R2‑30RLA | End of life | 2023-10-18 |
Documentation
No documents available
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.