74LVC2G3157-Q100
Dual 10 Ω single-pole double-throw analog switch
The 74LVC2G3157-Q100 is a dual low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. Each switch has a digital select input (nS), two independent inputs/outputs (nY0 and nY1) and a common input/output (nZ).
Schmitt trigger action at the select inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 1.65 V to 5.5 V
Very low ON resistance:
10.4 Ω (typical) at VCC = 2.7 V
7.8 Ω (typical) at VCC = 3.3 V
6.2 Ω (typical) at VCC = 5 V
Switch current capability of 32 mA
Break-before-make switching
High noise immunity
CMOS low power consumption
TTL interface compatibility at 3.3 V
Latch-up performance exceeds 100 mA per JESD 78 Class II
Select input accepts voltages up to 5.5 V
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Parametrics
| Type number | Configuration | VCC (V) | RON (Ω) | RON(FLAT) (Ω) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G3157DP-Q100 | SPDT | 1.65 - 5.5 | 15 | 1.5 | CMOS/LVTTL | 1.5 | very low | -40~125 | 25 | 123 | TSSOP10 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2G3157DP-Q100 | 74LVC2G3157DP‑Q10J (935690849118) |
Active | YJ |
TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2G3157DP-Q100 | 74LVC2G3157DP‑Q10J | 74LVC2G3157DP-Q100 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC2G3157_Q100 | Dual 10 Ohm single-pole double-throw analog switch | Data sheet | 2023-08-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
| lvc2g3157 | 74LVC2G3157 IBIS model | IBIS model | 2015-12-14 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2025-03-19 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.