Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

CB3Q for switching 5 V signals in 3.3 V isolation and multiplexing applications

CB3Q for switching 5 V signals in 3.3 V isolation and multiplexing applications

Nexperia’s CB3Q bus switch products feature improved RON and RON(flat) performance and the ability to switch 5 V signals when VCC = 3.3 V.

Key features and benefits

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • Fast switching frequency

  • Low input/output capacitance minimizes loading and signal distortion

Key applications

Applications

  • Telecomunications infrastructure

  • Memory interleaving

  • Industrial control

  • Uni-directional level shifting

  • Cell phones

Parametric search

CB3Q
Please wait, loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump Production

Documentation

File name Title Type Date
Nexperia_document_leaflet_CB3Q_switches_201803.pdf CB3Q Bus Switches Leaflet 2018-04-06
tssop16_mk.png tssop16_mk Marcom graphics 2018-07-25
vp_CB3Q.zip CB3Q for switching 5 V signals in 3.3 V isolation and multiplexing applications Value proposition 2023-07-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.